TG Flatness High Freq Performance Test

(Option T26)

This test measures the tracking generator output flatness relative to 50 MHz. In this test the tracking generator output power is set to –15 dBm, and the signal amplitude is measured from 15 GHz to 26.5 GHz for Option T26. The flatness is calculated by subtracting the 50 MHz amplitude from the test amplitude.

Required Test Equipment

Test Equipment

Recommended Model Number1

Microwave signal generator #1

PSG models
(see main equipment list)

Signal analyzer

N9030A

Power meter

N1914A

Microwave power sensor

N8485A CFT

Cable, BNC (m) to SMB (f)

8121-2063

Cable, BNC (m) to BNC (m)

8120-2582

Cable, Coaxial 3.5 mm (m) to 3.5 mm (m)

11500E

Adapter, 3.5 mm (f) to 3.5 mm (f)

  • For 3.5 mm source
  • For 3.5 mm signal analyzer

83059B

Adapter, 2.4 mm (f) to 3.5 mm (f)

  • For 2.4 mm source
  • For 2.4 mm signal analyzer

11901B

Adapter, 3.5 mm (f) to Type-N (m)

  • For the N8485A power sensor

08485-60005

  1. Refer to the main equipment list for a list of alternative models (if available).

Connection Setups

Power Meter Calibration

 

Source Power Measurement

 

Signal Analyzer Cross-Calibration

 

TG Flatness High Freq Test Setup