This test measures the Third-Order Intermodulation Distortion produced by two discrete signals, and computes the Third Order Intercept (TOI) point.
Two signals separated by 100 kHz are combined in a directional bridge or directional coupler (for isolation) and are injected into the analyzer input. The analyzer measures the amplitude of the lower and upper distortion products. TOI is computed using the higher (worst case) of these two products.
Below 3.6 GHz low pass filters are used to attenuate the source second harmonic. The harmonic is filtered so it does not create a false failure.
The filtered source is turned on and the signal level is measured at the splitter output port with a power meter. The filtered source amplitude is measured on the analyzer. The unfiltered source is turned on and its amplitude is measured on the analyzer using the analyzer’s delta-marker feature. The amplitude of the distortion product is then measured relative to the unfiltered source amplitude.
|
Test Equipment |
Recommended Model Number1 |
|---|---|
|
Microwave signal generator #1 and Microwave signal generator #2 |
PSG models |
|
Power meter |
N1914A |
|
Microwave power sensor |
N8485A CFT |
|
Power splitter |
11667B |
|
Directional bridge |
86205A |
|
Directional coupler |
87300C |
|
Attenuator, 10 dB fixed |
8493C Option 010 |
|
Low pass filter, 50 MHz |
Telonic Berkeley TLA 50-5AB2 |
|
Low pass filter, 1.8 GHz
|
RLC L-1636 |
|
Cable, BNC (m) to SMB (f) |
8121-2063 |
|
Cable, BNC (m) to BNC (m) |
8120-2582 |
|
Cable, Coaxial, 3.5 mm (m) to 3.5 mm (m)
|
11500E |
|
Adapter, BNC (m) to 3.5 mm (f) |
1250-1700 |
|
Adapter, Type-N (m) to BNC (f) |
1250-1476 |
|
Adapter, 3.5 mm (m) to Type-N (m) |
1250-1743 |
|
Adapter, 3.5 mm (f) to Type-N (m)
|
1250-1744 |
|
Adapter, 3.5 mm (m) to 3.5 mm (m)2
|
83059A |
|
Adapter, 3.5 mm (f) to 3.5 mm (f)
|
83059B |
|
Adapter, 2.4 mm (f) to 3.5 mm (f)
|
11901B |
|
Adapter, 3.5 mm (f) to Type-N (m)
|
08485-60005 |
|