Frequency Response (aka. Flatness) is defined as the amplitude deviation from the reference amplitude at 50 MHz. This utility measures the frequency response across all attenuator steps at several frequencies across the CXA-m tuning range. This utility can be used to verify the frequency response preamp off adjustments at attenuation settings other than 10 dB. The frequency response data is then written to a text file for review
|
Test Equipment |
Recommended Model Number1 |
|---|---|
|
Microwave signal generator #1 |
PSG models |
|
Power meter |
N1914A |
|
Microwave power sensor
|
N8485A CFT |
|
Power splitter |
11667B |
|
Cable, BNC (m) to SMB (f) |
8121-2063 |
|
Cable, Coaxial, 3.5 mm (m) to 3.5 mm (m) |
11500E |
|
Adapter, 3.5 mm (m) to 3.5 mm (m)2 |
83059A |
|
Adapter, 3.5 mm (f) to 3.5 mm (f)
|
83059B |
|
Adapter, 2.4 mm (f) to 3.5 mm (f)
|
11901B |
|
Adapter, 3.5 mm (f) to Type-N (m)
|
08485-60005 |
|