Frequency Response (a.k.a. Flatness) is defined as the amplitude deviation from the reference amplitude at 50 MHz. This utility measures the frequency response across all attenuator steps at several frequencies across the CXA-m PXIe signal analyzer tuning range.
This utility can be used to verify the frequency response preamp on adjustments at attenuation settings other than 0 dB. The frequency response data is then written to a text file for review.
|
Test Equipment |
Recommended Model Number1 |
|---|---|
|
Microwave signal generator #1 |
PSG models |
|
Power meter |
N1914A |
|
Low power microwave power sensor
|
8485D |
|
Power splitter |
11667B |
|
Attenuator, 30 dB fixed |
11708A |
|
Cable, BNC (m) to SMB (f) |
8121-2063 |
|
Cable, Coaxial, 3.5 mm (m) to 3.5 mm (m) |
11500E |
|
Adapter, 3.5 mm (m) to 3.5 mm (m)2 |
83059A |
|
Adapter, 3.5 mm (f) to 3.5 mm (f)
|
83059B |
|
Adapter, 2.4 mm (f) to 3.5 mm (f)
|
11901B |
|
Adapter, 3.5 mm (f) to Type-N (m)
|
08485-60005 |
|