Keysight Pathwave 89600 VSA .NET API
MeasurementExtension Class
Members  See Also 
Agilent.SA.Vsa.Cdma1xEvdo.Interfaces Assembly > Agilent.SA.Vsa.Cdma1xEvdo Namespace : MeasurementExtension Class


Glossary Item Box

The Cdma1xEvdo.MeasurementExtension object contains properties and members to control the CDMA 1xEV-DO Demodulation measurement features.

Object Model

MeasurementExtension ClassMeasurementExtension ClassMeasurementExtension ClassMeasurementExtension Class

Syntax

Visual Basic (Declaration) 
Public MustInherit Class MeasurementExtension 
   Inherits Agilent.SA.Vsa.MeasurementExtension
   Implements Agilent.SA.Vsa.IMeasurementExtensionAgilent.SA.Vsa.IPropertyInfoAgilent.SA.Vsa.IPropertyInfo2Agilent.SA.Vsa.IRemoteNotifyPropertyChangedAgilent.SA.Vsa.IRemoteNotifyPropertyInfoChanged, Agilent.SA.VsaInternal.IMeasurementBase, Agilent.SA.VsaInternal.IMeasurementBase2, Agilent.SA.VsaInternal.IMeasurementBase3, Agilent.SA.VsaInternal.IMeasurementBase4, Agilent.SA.VsaInternal.IMeasurementBase5, Agilent.SA.VsaInternal.IObjectModel, Agilent.SA.VsaInternal.IObjectModel2, Agilent.SA.VsaInternal.IObjectModel3 
C# 
public abstract class MeasurementExtension : Agilent.SA.Vsa.MeasurementExtension, Agilent.SA.Vsa.IMeasurementExtensionAgilent.SA.Vsa.IPropertyInfoAgilent.SA.Vsa.IPropertyInfo2Agilent.SA.Vsa.IRemoteNotifyPropertyChangedAgilent.SA.Vsa.IRemoteNotifyPropertyInfoChanged, Agilent.SA.VsaInternal.IMeasurementBase, Agilent.SA.VsaInternal.IMeasurementBase2, Agilent.SA.VsaInternal.IMeasurementBase3, Agilent.SA.VsaInternal.IMeasurementBase4, Agilent.SA.VsaInternal.IMeasurementBase5, Agilent.SA.VsaInternal.IObjectModel, Agilent.SA.VsaInternal.IObjectModel2, Agilent.SA.VsaInternal.IObjectModel3  
C++/CLI 
public ref class MeasurementExtension abstract : public Agilent.SA.Vsa.MeasurementExtension, Agilent.SA.Vsa.IMeasurementExtensionAgilent.SA.Vsa.IPropertyInfoAgilent.SA.Vsa.IPropertyInfo2Agilent.SA.Vsa.IRemoteNotifyPropertyChangedAgilent.SA.Vsa.IRemoteNotifyPropertyInfoChanged, Agilent.SA.VsaInternal.IMeasurementBase, Agilent.SA.VsaInternal.IMeasurementBase2, Agilent.SA.VsaInternal.IMeasurementBase3, Agilent.SA.VsaInternal.IMeasurementBase4, Agilent.SA.VsaInternal.IMeasurementBase5, Agilent.SA.VsaInternal.IObjectModel, Agilent.SA.VsaInternal.IObjectModel2, Agilent.SA.VsaInternal.IObjectModel3  

Remarks

The Cdma1xEvdo.MeasurementExtension object provides access to the analyzer's 1xEV-DO digital-demodulation measurement features. The 1xEV-DO display features are controlled through the Trace object. These features are only available if option B7N (3G Digital Demodulation) is installed. When you first attempt to setup the Cdma1xEvdo.MeasurementExtension object, the first thing you should do is specify the link direction, using either the Direction property or the Preset method. Using Preset is usually the best way to set the link direction, because it causes the other properties in this object to get set to default values for the standard and direction.

Requirements

Target Platforms: Windows 11 Professional or Enterprise; Windows 10 Professional, Enterprise, or Education (64-bit)

See Also