The following tables list the members exposed by MeasurementExtension.
Name | Description | Minimum SW Version | |
---|---|---|---|
![]() | ActiveChannelDetectionMode | Gets or sets whether the active channel(s) are auto-detected or manually specified. | — |
![]() | ChipRate | Gets or sets the chip rate. | — |
![]() | CodeDomainLayerWalshCodeLength | Gets or sets the CDP Layer Walsh Code Length. | — |
![]() | Direction | Gets or sets the link direction. | — |
![]() | ForwardActiveChannel | Gets or sets the active channel in the forward link direction. | — |
![]() | ForwardAnalysisChannel | Gets or sets the forward link analysis channel. | — |
![]() | ForwardDataModulation | Gets or sets the forward link data channel modulation type. | — |
![]() | IQBranch | Gets or sets the IQ branch. | — |
![]() | IsDisposed | Gets a value indicating whether the object has been disposed. If an object has been disposed any attempt to use it will lead to an ObjectDisposedException being thrown. (Inherited from Agilent.SA.Vsa.RemotableObject) | — |
![]() | IsFrequencyMirrored | Gets or sets a value indicating whether demod will mirror the frequency spectrum. | — |
![]() | IsIQCombined | Gets or sets a value indicating whether IQ is combined. | — |
![]() | IsIQOffsetIncludedInEvm | Gets or sets a value indicating whether EVM includes IQ offset. | — |
![]() | IsMulticarrierFilterEnabled | Gets or sets a value indicating whether multi-carrier filter is enabled. | — |
![]() | IsNormalized | Gets or sets a value indicating whether demod will normalize the magnitude of the IQ data to the ideal state positions. | — |
![]() | IsPreambleDetectionAutomatic | Gets or sets a value indicating whether the preamble is automatically detected. | — |
![]() | IsPreambleIncludedInEvm | Gets or sets a value indicating whether preamble is included in Overall results (forward only). | — |
![]() | IsTdmCompositeCombined | Gets or sets a value indicating whether all TDM channels are combined for composite results (forward only). | — |
![]() | LongCodeMask | Gets or sets the long code mask (reverse link only - I channel). | — |
![]() | LongCodeMaskQ | Gets or sets the long code mask (reverse link only - Q channel). | — |
![]() | MeasurementInterval | Gets or sets the measurement interval (in slots). | — |
![]() | MeasurementOffset | Gets or sets the measurement offset (in slots). | — |
![]() | PNOffset | Gets or sets the PN offset. | — |
![]() | PreambleLength | Gets or sets the preamble length. Used only if preamble auto-detect is disabled. | — |
![]() | ResultLength | Gets or sets the result length (in slots). | — |
![]() | ReverseActiveChannel | Gets or sets the active channel(s) in the reverse link direction. Used only if Active Channel Detection mode is something other than Auto. | — |
![]() | WalshCodeLength | Gets or sets the Walsh code length. | — |
![]() | WalshCodeNumber | Gets or sets the Walsh code number. | — |
‡ This is the minimum 89600 VSA software version level needed to use this member. |
Name | Description | Minimum SW Version | |
---|---|---|---|
![]() ![]() | CastToExtensionType | This method casts the supplied object to the MeasurementExtension type. Some tools are unable to use the generic methods provided on Agilent.SA.Vsa.Measurement class so this is provided as an alternative. | — |
![]() | CreateObjRef | Creates an object that contains all the relevant information required to generate a proxy used to communicate with a remote object. (Inherited from System.MarshalByRefObject) | — |
![]() ![]() | ExtensionType | Returns the type for instances this measurement extension. Some tools are unable to use the generic methods provided on Agilent.SA.Vsa.Measurement class so this is provided as an alternative. | — |
![]() | ForceRebuildKeyMap | This method is used to force a refresh of the key map. This is necessary in cases where the key mappings to the API objects change. This can happen when the index of an item within a collection is reflected in the key name, and an item is removed from the middle of a collection. (Inherited from Agilent.SA.Vsa.RemotableObject) | — |
![]() | GetLifetimeService | Retrieves the current lifetime service object that controls the lifetime policy for this instance. (Inherited from System.MarshalByRefObject) | — |
![]() | InitializeLifetimeService | Obtains a lifetime service object to control the lifetime policy for this instance. (Inherited from Agilent.SA.Vsa.RemotableObject) | — |
![]() | Preset | Presets all demod properties to defaults for the indicated link direction. | — |
‡ This is the minimum 89600 VSA software version level needed to use this member. |
Name | Description | Minimum SW Version | |
---|---|---|---|
![]() | PropertyChanged | Occurs when a property value changes. (Inherited from Agilent.SA.Vsa.RemotableObject) | — |
![]() | PropertyInfoChanged | Occurs when secondary information about a property, such as limits, changes. (Inherited from Agilent.SA.Vsa.RemotableObject) | — |
![]() | RemotePropertyChanged | Occurs when a property value changes. (Inherited from Agilent.SA.Vsa.RemotableObject) | — |
![]() | RemotePropertyInfoChanged | Occurs when secondary information about a property, such as limits, changes. (Inherited from Agilent.SA.Vsa.RemotableObject) | 14.00 |
‡ This is the minimum 89600 VSA software version level needed to use this member. |