Visual Basic (Declaration) | |
---|---|
Public Enum T0Location Inherits System.Enum |
C# | |
---|---|
public enum T0Location : System.Enum |
C++/CLI | |
---|---|
public enum class T0Location : public System.Enum |
Member | Description | Minimum SW Version‡ |
---|---|---|
ImpulseResponsePeak | Sets time t=0 to be the peak of the impulse response for the MeasurementExtension.ReferenceChannel. | — |
TriggerTime | Sets time t=0 to be the time at which the trigger happened. | — |
‡ This is the minimum 89600 VSA software version level needed to use this enum member. |
Target Platforms: Windows 11 Professional or Enterprise; Windows 10 Professional, Enterprise, or Education (64-bit)
Minimum Software Version Requirement: Keysight PathWave 89600 VSA Ver 26.00