A simple constellation state struct that only has Real, Imaginary, and Symbol fields compared to
ConstellationState. This is used when recalling a large number of constellation locations from a file that has Real, Imaginary, and Symbol fields like for a file generated by N7608B Signal Studio for Custom Modulation.
Syntax
| Visual Basic (Declaration) | |
|---|
Public Structure ConstellationStateDescription
Inherits System.ValueType |
| C++/CLI | |
|---|
public value class ConstellationStateDescription : public System.ValueType |
Requirements
Target Platforms: Windows 11 Professional or Enterprise; Windows 10 Professional, Enterprise, or Education (64-bit)
Minimum Software Version Requirement: Keysight 89600 VSA
Ver 24.20
See Also