| Visual Basic (Declaration) | |
|---|---|
Public MustOverride Property QamIdentifierBoostLevels2 As Single() | |
| C# | |
|---|---|
public abstract float[] QamIdentifierBoostLevels2 {get; set;} | |
| C++/CLI | |
|---|---|
public: abstract property array<float>^ QamIdentifierBoostLevels2 { array<float>^ get(); void set ( array<float>^ value); } | |
Property Value
The default value is an array of length 1, with the value equal to 1.This property is an array of values, with one value for each identifier in the QamIdentifiers2 array. The values are unitless, and specify the scaling for the second NOMA user for the corresponding QAM identifier. (The first NOMA user's boost values are specified by the MeasurementExtension.SetQamIdentifierPowerBoostLevels array.) A value of 1 means no power boosting, while a value of 2 means there is a 6.02 dB power boost for the corresponding QAM identifier. If this array is shorter than the QamIdentifiers2 array, any values past the end are assumed to be 1.
Target Platforms: Windows 11 Professional or Enterprise; Windows 10 Professional, Enterprise, or Education (64-bit)
Minimum Software Version Requirement: Keysight 89600 VSA Ver 21.00