Visual Basic (Declaration) | |
---|---|
Public Enum PreDemodRegionType Inherits System.Enum |
C# | |
---|---|
public enum PreDemodRegionType : System.Enum |
C++/CLI | |
---|---|
public enum class PreDemodRegionType : public System.Enum |
Member | Description | Minimum SW Version‡ |
---|---|---|
Frame | Include time data specified for the measurement Frame Length. | — |
MeasurementInterval | Includes time data for the current measurement region as defined by the MeasOffset and MeasInterval properties. | — |
Preamble | Includes time data for the preamble of the measured frame. | — |
Zone | Include time data specified for the measurement Zone Length. | — |
‡ This is the minimum 89600 VSA software version level needed to use this enum member. |
Target Platforms: Windows 11 Professional or Enterprise; Windows 10 Professional, Enterprise, or Education (64-bit)