Keysight Pathwave 89600 VSA .NET API
Agilent.SA.Vsa.Ieee80216Ofdma Namespace
See Also  Inheritance Hierarchy
Agilent.SA.Vsa.Ieee80216Ofdma.Interfaces Assembly : Agilent.SA.Vsa.Ieee80216Ofdma Namespace

Glossary Item Box

The Agilent.SA.Vsa.ieee80216Ofdma namespace contains classes and enums to control  the WIMAX-Mobile IEEE 802.16-OFDMA "Orthogonal Frequency Division Multiple Access" digital demodulation measurement features.

Classes

 ClassDescription
ClassBurst<T1,T2> Base class that contains properties and members to control the OFDMA common burst measurement features.
ClassBurstCollection<T1> Base class collection of bursts of a specific burst type.
ClassDownlinkBurst Contains properties and members to control the OFDMA Downlink Burst measurement features.
ClassDownlinkBurstCollection Contains properties and members to control the OFDMA Downlink Bursts measurement features.
ClassDownlinkSubframe Contains properties and members to control the OFDMA Downlink Subframe measurement features.
ClassDownlinkZone Contains properties and members to control the OFDMA Downlink Zone measurement features.
ClassDownlinkZoneCollection Contains properties and members to control the OFDMA Downlink Zones measurement features.
ClassFrame Contains properties and members to control the OFDMA Frame measurement features.
ClassFrameCollection Contains properties and members to control the OFDMA Frames measurement features.
ClassMap Contains properties and members to control the OFDMA MapFile measurement features.
ClassMapCollection Contains properties and members to control the OFDMA MapFiles measurement features.
ClassMarkMapChangedEventArgs Event argument class for the MarkMapChanged event.
ClassMeasurementExtension IEEE OFDMA Measurement
ClassNamedItemBase Common base class for OFDMA burst and zone objects for common APIs.
ClassSubframe<T1> Represents a subframe.
ClassUplinkBurst Contains properties and members to control the OFDMA Uplink Burst measurement features.
ClassUplinkBurstCollection Contains properties and members to control the OFDMA Uplink Bursts measurement features.
ClassUplinkSubframe Contains properties and members to control the OFDMA Uplink Subframe measurement features.
ClassUplinkZone Contains properties and members to control the OFDMA Uplink Zone measurement features.
ClassUplinkZoneCollection Contains properties and members to control the OFDMA Uplink Zones measurement features.
ClassZone<T1,T2> Base class that contains properties and members to control the OFDMA common zone measurement features.
ClassZoneCollection<T> Base class collection of zones of a specific zone type.

Enumerations

 EnumerationDescription
EnumerationAmcDefinitionType Specifies the basic allocation unit used for AMC burst definitions within the current zone.
EnumerationAmcWrapMethodType Specifies whether the symbol or subchannel allocation units are used to define the data mapping allocation scheme used to create an AMC wrapped data burst(Only applies to AMC wrapped data regions).
EnumerationCopyDefinitionActions Copy definition actions.
EnumerationDataToneModulationFormatType Specifies the Data Tone modulation format.
EnumerationDcdMcsType Specifies the mapping from DIUC to burst profile (modulation type, coding type and coding rate).
EnumerationDefinitionType OFDMA Map definition source
EnumerationDownlinkBurstAllocationGeometryType Specifies the burst data mapping allocation method.
EnumerationDownlinkBurstDefinitionType Specifies the burst type for downlink analysis.
EnumerationDownlinkZoneDefinitionType Specifies the downlink permutation zone type.
EnumerationDownlinkZoneStcMatrixType Specifies the MIMO type for multi-antenna analysis.
EnumerationDownlinkZoneStcModeType Specifies the STC type for multi-antenna analysis.
EnumerationEqualizerTrainingType Specifies the Equalizer Training method.
EnumerationFftLengthType Specifies the OFDMA standard FFT size.
EnumerationInputChannelType Specifies the input measurement channel.
EnumerationMatrixStreamType Specifies the Matrix B analysis stream.
EnumerationPreDemodRegionType Specifies what pre-demod time data to use in the analysis.
EnumerationProfileType Specifies the 802.16 OFDMA standard profile.
EnumerationStandardsType Specifies the 802.16 OFDMA standard to apply.
EnumerationSubcarrierSelectType Specify which subcarrier data is analyzed and which data results are displayed.
EnumerationSubframeType Specifies the subframe type.
EnumerationTransmitAntennaType Active antenna to use for STC analysis
EnumerationUcdMcsType Specifies the mapping from UIUC to burst profile (modulation type, coding type and coding rate).
EnumerationUplinkBurstAllocationGeometryType Specifies the OFDMA uplink burst allocation geometry type.
EnumerationUplinkBurstDefinitionType Specifies the OFDMA Uplink burst type.
EnumerationUplinkBurstPilotPatternType Specifies the OFDMA Uplink burst pilot pattern. Only applies if vsaOFDMAUplinkBurstStcModeSM is specified for the burst.
EnumerationUplinkBurstStcModeType Specifies the OFDMA Uplink burst STC type.
EnumerationUplinkZoneDefinitionType Specifies the uplink permutation zone type for analysis.

See Also