| Visual Basic (Declaration) | |
|---|---|
Public Enum ProfileType Inherits System.Enum | |
| C# | |
|---|---|
public enum ProfileType : System.Enum | |
| C++/CLI | |
|---|---|
public enum class ProfileType : public System.Enum | |
| Member | Description | Minimum SW Version‡ |
|---|---|---|
| Ieee80216Bandwidth10Mhz | Specifies the "Default(802.16e:10MHz)" standard profile. | — |
| Ieee80216Bandwidth5Mhz | Specifies the "802.16e: 5MHz" standard profile. | — |
| TtaPhase2Wibro | Specifies the "WiBro" standard profile. | — |
| ‡ This is the minimum 89600 VSA software version level needed to use this enum member. | ||
Target Platforms: Windows 11 Professional or Enterprise; Windows 10 Professional, Enterprise, or Education (64-bit)