Visual Basic (Declaration) | |
---|---|
Public Enum UplinkBurstPilotPatternType Inherits System.Enum |
C# | |
---|---|
public enum UplinkBurstPilotPatternType : System.Enum |
C++/CLI | |
---|---|
public enum class UplinkBurstPilotPatternType : public System.Enum |
Member | Description | Minimum SW Version‡ |
---|---|---|
A | Uplink burst pilot pattern A as defined in the IEEE 802.16 standard. | — |
B | Uplink burst pilot pattern B as defined in the IEEE 802.16 standard. | — |
‡ This is the minimum 89600 VSA software version level needed to use this enum member. |
Target Platforms: Windows 11 Professional or Enterprise; Windows 10 Professional, Enterprise, or Education (64-bit)