| Visual Basic (Declaration) | |
|---|---|
Public Enum UplinkBurstStcModeType Inherits System.Enum | |
| C# | |
|---|---|
public enum UplinkBurstStcModeType : System.Enum | |
| C++/CLI | |
|---|---|
public enum class UplinkBurstStcModeType : public System.Enum | |
| Member | Description | Minimum SW Version‡ |
|---|---|---|
| CollaborativeSpatialMultiplexing | Collaborative Spatial Multiplexing (CSM) encoding on this burst. | — |
| None | No STC encoding on this burst. | — |
| ‡ This is the minimum 89600 VSA software version level needed to use this enum member. | ||
Target Platforms: Windows 11 Professional or Enterprise; Windows 10 Professional, Enterprise, or Education (64-bit)