| Visual Basic (Declaration) | |
|---|---|
Public Enum CalibrationMode Inherits System.Enum | |
| C# | |
|---|---|
public enum CalibrationMode : System.Enum | |
| C++/CLI | |
|---|---|
public enum class CalibrationMode : public System.Enum | |
| Member | Description | Minimum SW Version‡ |
|---|---|---|
| Classic | The instrument will satisfy the specifications. Calibrates the most often. Affected by time and temperature. | — |
| Light | The instrument will perform well but might not satisfy the specifications. Calibrates less often than Normal. Affected by temperature. | — |
| Normal | The instrument will perform well but might not satisfy the specifications. Calibrates less often than Precision. Affected by time (less so than Precision) and temperature. | — |
| NotApplicable | The connected hardware has no calibration capability at all, so a calibration mode does not apply. This is distinct from Classic, which is reported by hardware that performs traditional calibration. | — |
| Precision | The instrument will satisfy the specifications. Calibrates less often than Classic. Affected by time and temperature. | — |
| ‡ This is the minimum 89600 VSA software version level needed to use this enum member. | ||
Target Platforms: Windows 11 Professional or Enterprise; Windows 10 Professional, Enterprise, or Education (64-bit)
Minimum Software Version Requirement: Keysight 89600 VSA Ver 31.00