| Visual Basic (Declaration) | |
|---|---|
Public Overridable Property MeasurementSync As MeasurementSyncType | |
| C# | |
|---|---|
public virtual MeasurementSyncType MeasurementSync {get; set;} | |
| C++/CLI | |
|---|---|
public: virtual property MeasurementSyncType MeasurementSync { MeasurementSyncType get(); void set ( MeasurementSyncType value); } | |
When multiple independent concurrent measurements are using separate hardware, the trigger output from one measurement's hardware can be connected to other measurement hardware's trigger input to loosely synchronize the measurements.
Target Platforms: Windows 11 Professional or Enterprise; Windows 10 Professional, Enterprise, or Education (64-bit)
Minimum Software Version Requirement: Keysight 89600 VSA Ver 16.00