Keysight 89600 VSA .NET API
NpuschToneNumberType Enumeration
See Also 
Agilent.SA.Vsa.NBIot.Interfaces Assembly > Agilent.SA.Vsa.NBIot Namespace : NpuschToneNumberType Enumeration


Glossary Item Box

Specifies the number of tones in NPUSCH.

Syntax

Visual Basic (Declaration) 
Public Enum NpuschToneNumberType 
   Inherits System.Enum
C# 
public enum NpuschToneNumberType : System.Enum 
C++/CLI 
public enum class NpuschToneNumberType : public System.Enum 

Members

MemberDescriptionMinimum SW Version‡
SingleToneOne tone—
SixToneSix tones (15 kHz subcarrier spacing only)—
ThreeToneThree tones (15 kHz subcarrier spacing only)—
TwelveToneTwelve tones (15 kHz subcarrier spacing only)—
‡ This is the minimum 89600 VSA software version level needed to use this enum member.

Requirements

Target Platforms: Windows 11 Professional or Enterprise; Windows 10 Professional, Enterprise, or Education (64-bit)

Minimum Software Version Requirement: Keysight 89600 VSA Ver 24.00

See Also