| Visual Basic (Declaration) | |
|---|---|
Public MustOverride Property EqualizerTrainingSignalBasis As EqualizerTrainingSignalBasis | |
| C# | |
|---|---|
public abstract EqualizerTrainingSignalBasis EqualizerTrainingSignalBasis {get; set;} | |
| C++/CLI | |
|---|---|
public: abstract property EqualizerTrainingSignalBasis EqualizerTrainingSignalBasis { EqualizerTrainingSignalBasis get(); void set ( EqualizerTrainingSignalBasis value); } | |
Property Value
The default value is EqualizerTrainingSignalBasis.RS.When set to EqualizerTrainingSignalBasis.None, Equalization is OFF. When set to EqualizerTrainingSignalBasis.RS, RS is included. When set to EqualizerTrainingSignalBasis.RSAndData, RS and Data are included.
Target Platforms: Windows 11 Professional or Enterprise; Windows 10 Professional, Enterprise, or Education (64-bit)