| Visual Basic (Declaration) | |
|---|---|
Public Overridable Function GetSfiSymbolDirections( _ ByVal sfi As Integer _ ) As SfiSymbolDirection() | |
| C# | |
|---|---|
public virtual SfiSymbolDirection[] GetSfiSymbolDirections( int sfi ) | |
| C++/CLI | |
|---|---|
public: virtual array<SfiSymbolDirection>^ GetSfiSymbolDirections( int sfi ) | |
Parameters
- sfi
- The slot format indicator to get the detailed symbol directions.
Return Value
The array of symbol directions.Target Platforms: Windows 11 Professional or Enterprise; Windows 10 Professional, Enterprise, or Education (64-bit)
Minimum Software Version Requirement: Keysight 89600 VSA Ver 23.20