| Visual Basic (Declaration) | |
|---|---|
Public Overridable Property VrbToPrbMappingScheme As VrbToPrbMappingScheme | |
| C# | |
|---|---|
public virtual VrbToPrbMappingScheme VrbToPrbMappingScheme {get; set;} | |
| C++/CLI | |
|---|---|
public: virtual property VrbToPrbMappingScheme VrbToPrbMappingScheme { VrbToPrbMappingScheme get(); void set ( VrbToPrbMappingScheme value); } | |
Property Value
Default value is VrbToPrbMappingScheme.NonInterleaved.The mapping from virtual resource block(VRB) to physical resource block(PRB) can be non-interleaved or interleaved. For non-interleaved VRB-to-PRB mapping, virtual resource block(VRB) is mapped to physical resource block(PRB), except for PDSCH transmissions scheduled with DCI format 1_0 in a common search space. For interleaved VRB-to-PRB mapping, the mapping depends on the interleaver and other configurations. See details in 38211-g20 chapter 7.3.1.6.
Target Platforms: Windows 11 Professional or Enterprise; Windows 10 Professional, Enterprise, or Education (64-bit)
Minimum Software Version Requirement: Keysight 89600 VSA Ver 26.00