| Visual Basic (Declaration) | |
|---|---|
Public Enum TestModelVersion Inherits System.Enum | |
| C# | |
|---|---|
public enum TestModelVersion : System.Enum | |
| C++/CLI | |
|---|---|
public enum class TestModelVersion : public System.Enum | |
| Member | Description | Minimum SW Version‡ |
|---|---|---|
| EighteenDotOne | Apply the interpretations based on 3GPP-NR specification TS38.141-1/TS38.141-2 version 18.1.0 (2023-12). | 28.60 |
| FifteenDotFour | Apply the interpretations based on 3GPP-NR specification TS38.141-1/TS38.141-2 version 15.4.0 (2019-12). | 25.00 |
| FifteenDotOne | Apply interpretation based on 3GPP-NR TS38.141-1/TS38.141-2 version 15.1.0 (2019-03). | 25.00 |
| FifteenDotTwo | Apply the interpretations based on 3GPP-NR specification TS38.141-1/TS38.141-2 version 15.2.0 (2019-06). | 25.00 |
| Latest | Apply the latest consensus interpretations of the 3GPP-NR specification TS38.141-1/TS38.141-2 (as of 18.1.0 (2023-12). | 24.20 |
| SeventeenDotEleven | Apply the interpretations based on 3GPP-NR specification TS38.141-1/TS38.141-2 version 17.11.0 (2023-09). | 28.40 |
| SeventeenDotFive | Apply the interpretations based on 3GPP-NR specification TS38.141-1/TS38.141-2 version 17.5.0 (2022-03). | 27.00 |
| SeventeenDotNine | Apply the interpretations based on 3GPP-NR specification TS38.141-1/TS38.141-2 version 17.9.0 (2023-03). | 28.00 |
| SeventeenDotSeven | Apply the interpretations based on 3GPP-NR specification TS38.141-1/TS38.141-2 version 17.7.0 (2022-09). | 27.40 |
| SixteenDotFour | Apply the interpretations based on 3GPP-NR specification TS38.141-1/TS38.141-2 version 16.4.0 (2019-12). | 25.40 |
| ‡ This is the minimum 89600 VSA software version level needed to use this enum member. | ||
The 3GPP-NR standard is continually evolving, and this enum is provided to allow handling the evolving interpretations of the standard. Specific interpretation details associated with each entry is documented with properties and methods using the TestModelVersion type. NOTE: Supported interpretations will change with future versions of the software, and will be marked obsolete when no longer beneficial. To ensure the latest interpretation is used in future versions of the software for compiled client automation code, please use the Latest value for this property.
Target Platforms: Windows 11 Professional or Enterprise; Windows 10 Professional, Enterprise, or Education (64-bit)
Minimum Software Version Requirement: Keysight 89600 VSA Ver 24.20