| Visual Basic (Declaration) | |
|---|---|
Public Enum DistributionBandwidth Inherits System.Enum | |
| C# | |
|---|---|
public enum DistributionBandwidth : System.Enum | |
| C++/CLI | |
|---|---|
public enum class DistributionBandwidth : public System.Enum | |
| Member | Description | Minimum SW Version‡ |
|---|---|---|
| BW20MHz | 20 MHz distribution bandwidth. | — |
| BW40MHz | 40 MHz distribution bandwidth. | — |
| BW60MHz | 60 MHz distribution bandwidth. | — |
| BW80MHz | 80 MHz distribution bandwidth. | — |
| ‡ This is the minimum 89600 VSA software version level needed to use this enum member. | ||
Encoded as a 2-bit field (B27-B28) within the Variant User Info DRU SS Allocation sub-field.
Target Platforms: Windows 11 Professional or Enterprise; Windows 10 Professional, Enterprise, or Education (64-bit)
Minimum Software Version Requirement: Keysight 89600 VSA Ver 30.40