The Agilent.SA.Vsa.Wlan80211N namespace contains classes and enums to control the 802.11n/ac Modulation Analysis measurement features.
Class | Description | |
---|---|---|
![]() | AllocationStruct | |
![]() | CompressionModeRU | Represents a compression mode RU. |
![]() | CompressionModeUser | Represents a compression mode users |
![]() | CompressionModeUserCollection | Collection of CompressionModeUser instances |
![]() | FlatnessConfiguration | Provides configuration settings for the Spectral Flatness measurement. |
![]() | HEBand | Represents a 20 MHz subband in 802.11ax (HE) or 802.11be (EHT). |
![]() | HEBandCollection | Represents a collection of HEBand instances. |
![]() | HEResourceUnit | High Efficiency Resource Unit (RU) |
![]() | HERUCollection | Collection of High Efficiency Resource Unit (HERU) items. |
![]() | HEUser | This class represents a user in High Efficiency Wireless |
![]() | HEUserCollection | Represents a collection of HEUser instances. |
![]() | MeasurementExtension | The Wlan80211N.MeasurementExtension object contains properties and members to control the IEEE 802.11n/ac/ax/be OFDM demodulation measurement features. |
![]() | SignalingAndMappingHelper |
Enumeration | Description | |
---|---|---|
![]() | BandExpansionOption | Band expansion options |
![]() | ChannelInterpolationFilter | Specifies the interpolation to perform when estimating the channel frequency response. |
![]() | DataSubcarrierModulation | Modulation formats for data subcarriers. |
![]() | DataSubcarrierModulationSelection | Methods for selecting the data subcarrier modulation format. |
![]() | DcmSelection | Dual carrier modulation selection |
![]() | EqualizerTraining | Types of subcarriers used for training the equalizer. |
![]() | FftLength | Legacy (pre-HE) OFDM FFT Lengths. |
![]() | FftLengthHE | 802.11ax/be FFT Lengths. |
![]() | FlatnessDataSource | Determines the source of the data used to compute the Spectral Flatness trace. |
![]() | FrequencyEstimationMode | Types of subcarriers used for frequency estimation |
![]() | GammaPhaseRotation | Specifies the values of phi_1, phi_2, and phi_3 according to Equation 36-12 in 802.11be/D1.0. |
![]() | GuardIntervalSelection | Methods for selecting the guard interval (cyclic prefix) length. |
![]() | HEFormatSelection | Methods for selecting the HE/EHT PPDU format. |
![]() | HELTFMode | EHT-LTF/HE-LTF mode. |
![]() | HELTFModeSelection | Methods for selecting the HE/EHT LTF mode. |
![]() | InputChannels | Specifies which input channels will be used in the measurement. Values are flags which may be combined together using binary-or. |
![]() | McsSelection | Modulation and Coding Scheme (MCS) selection |
![]() | PhaseTrackingMode | Types of subcarriers used for phase tracking |
![]() | PreamblePunctureModeSelection | Indicates puncturing detection for a non-HT Duplicated frame. |
![]() | PunctureModeSelection | Methods of determining subchannel puncturing for EHT frames. |
![]() | ReferenceSubcarrierValueMode | Determines whether reference subcarrier symbols are automatically determined or specified manually. |
![]() | ResultLengthSelection | Methods for selecting the result length. |
![]() | SpatialMappingMatrixSelection | Types of spatial mapping matrix that the signal may use. |
![]() | Standard | Standards that the input signal conforms to. |
![]() | StreamsSelection | Methods for selecting the number of data streams in the input signal. |
![]() | SubcarrierSelection | Which subcarriers to analyze. |
![]() | SymbolTimeAdjustmentMode | Symbol time adjustment mode |
![]() | TrackMode | Pilot tracking modes for MIMO measurements. |
![]() | UserCoding | Specifies the encoding used for a user's data in a TB PPDU. |