Visual Basic (Declaration) | |
---|---|
Public Enum EqualizerTraining Inherits System.Enum |
C# | |
---|---|
public enum EqualizerTraining : System.Enum |
C++/CLI | |
---|---|
public enum class EqualizerTraining : public System.Enum |
Member | Description | Minimum SW Version‡ |
---|---|---|
Preamble | The equalizer is computed using only the Channel Estimation part of the Preamble. | — |
PreambleData | The equalizer is computed using both the Channel Estimation part of the Preamble and the pilot and data subcarriers of the entire burst. | — |
‡ This is the minimum 89600 VSA software version level needed to use this enum member. |
Target Platforms: Windows 11 Professional or Enterprise; Windows 10 Professional, Enterprise, or Education (64-bit)