Visual Basic (Declaration) | |
---|---|
Public Enum FftLength Inherits System.Enum |
C# | |
---|---|
public enum FftLength : System.Enum |
C++/CLI | |
---|---|
public enum class FftLength : public System.Enum |
Member | Description | Minimum SW Version‡ |
---|---|---|
Points128 | FFT length of 128. | — |
Points256 | FFT length of 256. Valid only for 802.11ac signals. | 14.00 |
Points512 | FFT length of 512. Valid only for 802.11ac signals. | 14.00 |
Points64 | FFT length of 64. | — |
‡ This is the minimum 89600 VSA software version level needed to use this enum member. |
Target Platforms: Windows 11 Professional or Enterprise; Windows 10 Professional, Enterprise, or Education (64-bit)