Visual Basic (Declaration) | |
---|---|
Public Enum FlatnessDataSource Inherits System.Enum |
C# | |
---|---|
public enum FlatnessDataSource : System.Enum |
C++/CLI | |
---|---|
public enum class FlatnessDataSource : public System.Enum |
Member | Description | Minimum SW Version‡ |
---|---|---|
ChannelEstimation | Uses the magnitude of the equalizer channel response estimate as the data source. | — |
SubcarrierValues | Uses the magnitude of the subcarrier I/Q values. The magnitude of each subcarrier value is the linear average over all the data symbols. | — |
‡ This is the minimum 89600 VSA software version level needed to use this enum member. |
Target Platforms: Windows 11 Professional or Enterprise; Windows 10 Professional, Enterprise, or Education (64-bit)
Minimum Software Version Requirement: Keysight PathWave 89600 VSA Ver 29.00