Visual Basic (Declaration) | |
---|---|
Public Enum FrequencyEstimationMode Inherits System.Enum |
C# | |
---|---|
public enum FrequencyEstimationMode : System.Enum |
C++/CLI | |
---|---|
public enum class FrequencyEstimationMode : public System.Enum |
Member | Description | Minimum SW Version‡ |
---|---|---|
Preamble | The frequency is estimated using only the Channel Estimation part of the Preamble. | — |
PreamblePilot | The frequency is estimated using both the Channel Estimation part of the Preamble and the pilot subcarriers. | — |
PreamblePilotData | The frequency is estimated using the Channel Estimation part of the Preamble, the pilot subcarrier and data subcarriers of the entire burst. | — |
‡ This is the minimum 89600 VSA software version level needed to use this enum member. |
Target Platforms: Windows 11 Professional or Enterprise; Windows 10 Professional, Enterprise, or Education (64-bit)
Minimum Software Version Requirement: Keysight PathWave 89600 VSA Ver 19.5