| Visual Basic (Declaration) | |
|---|---|
Public Enum InputChannels Inherits System.Enum | |
| C# | |
|---|---|
public enum InputChannels : System.Enum | |
| C++/CLI | |
|---|---|
public enum class InputChannels : public System.Enum | |
| Member | Description | Minimum SW Version‡ |
|---|---|---|
| All | All channels. | — |
| Eight | Channel 4. | — |
| Five | Channel 4. | — |
| Four | Channel 4. | — |
| None | No channels. This is not a valid setting by itself. | — |
| One | Channel 1. | — |
| Seven | Channel 4. | — |
| Six | Channel 4. | — |
| Three | Channel 3. | — |
| Two | Channel 2. | — |
| ‡ This is the minimum 89600 VSA software version level needed to use this enum member. | ||
Target Platforms: Windows 11 Professional or Enterprise; Windows 10 Professional, Enterprise, or Education (64-bit)