| Visual Basic (Declaration) | |
|---|---|
Public Enum RUDistributionMode Inherits System.Enum | |
| C# | |
|---|---|
public enum RUDistributionMode : System.Enum | |
| C++/CLI | |
|---|---|
public enum class RUDistributionMode : public System.Enum | |
| Member | Description | Minimum SW Version‡ |
|---|---|---|
| As20M20M40M | Distributed separately in three sections: 20 MHz, 20 MHz, and 40 MHz. (802.11bn only) | — |
| As40M20M20M | Distributed separately in three sections: 40 MHz, 20 MHz, and 20 MHz. (802.11bn only). | — |
| As60MGap20M | Distributed over 60 MHz when the highest 20 MHz subchannel is unallocated. (802.11bn only) | 30.40 |
| FullBandwidth | Distributed within the full signal bandwidth, up to a full 80 MHz subband. (802.11bn only) | — |
| None | RUs are not distributed (regular/normal RUs like in 802.11n/ac/ax/be) | — |
| ‡ This is the minimum 89600 VSA software version level needed to use this enum member. | ||
Target Platforms: Windows 11 Professional or Enterprise; Windows 10 Professional, Enterprise, or Education (64-bit)
Minimum Software Version Requirement: Keysight 89600 VSA Ver 30.00