| Visual Basic (Declaration) | |
|---|---|
Public Enum SemLimitTestMode Inherits System.Enum | |
| C# | |
|---|---|
public enum SemLimitTestMode : System.Enum | |
| C++/CLI | |
|---|---|
public enum class SemLimitTestMode : public System.Enum | |
| Member | Description | Minimum SW Version‡ |
|---|---|---|
| Absolute | Tests against the absolute limit only (dBm/MHz). Falls back to Combined if no absolute mask exists for the current standard. | — |
| Combined | Tests against the combined limit (max of relative and absolute per IEEE spec). Default. | — |
| Relative | Tests against the relative limit only (dBr relative to peak). | — |
| ‡ This is the minimum 89600 VSA software version level needed to use this enum member. | ||
Target Platforms: Windows 11 Professional or Enterprise; Windows 10 Professional, Enterprise, or Education (64-bit)
Minimum Software Version Requirement: Keysight 89600 VSA Ver 30.40