| Visual Basic (Declaration) | |
|---|---|
Public Enum SpatialMappingMatrixSelection Inherits System.Enum | |
| C# | |
|---|---|
public enum SpatialMappingMatrixSelection : System.Enum | |
| C++/CLI | |
|---|---|
public enum class SpatialMappingMatrixSelection : public System.Enum | |
| Member | Description | Minimum SW Version‡ |
|---|---|---|
| Automatic | Spatial mapping matrix is determined automatically, except on HT-greenfield signals. | 16.00 |
| DirectMap2 | Direct map (identity) matrix. | 16.00 |
| Fourier2 | Fourier matrix. For 2 channels this is [sqrt(2)/2, sqrt(2)/2; sqrt(2)/2, -sqrt(2)/2]. | 16.00 |
| ‡ This is the minimum 89600 VSA software version level needed to use this enum member. | ||
Target Platforms: Windows 11 Professional or Enterprise; Windows 10 Professional, Enterprise, or Education (64-bit)
Minimum Software Version Requirement: Keysight 89600 VSA Ver 14.00