| Visual Basic (Declaration) | |
|---|---|
Public Enum Standard Inherits System.Enum | |
| C# | |
|---|---|
public enum Standard : System.Enum | |
| C++/CLI | |
|---|---|
public enum class Standard : public System.Enum | |
| Member | Description | Minimum SW Version‡ |
|---|---|---|
| Ieee80211AC160 | The input signal is an IEEE 802.11ac 160 MHz signal. | 14.00 |
| Ieee80211AC80 | The input signal is an IEEE 802.11ac 80 MHz signal. | 14.00 |
| Ieee80211AC80Plus80 | The input signal is an IEEE 802.11ac 80+80 MHz signal. | 14.00 |
| Ieee80211AX160 | The input signal is an IEEE 802.11ax 160 MHz signal. | 21.20 |
| Ieee80211AX20 | The input signal is an IEEE 802.11ax 20 MHz signal. | 21.20 |
| Ieee80211AX40 | The input signal is an IEEE 802.11ax 40 MHz signal. | 21.20 |
| Ieee80211AX80 | The input signal is an IEEE 802.11ax 80 MHz signal. | 21.20 |
| Ieee80211AX80Plus80 | The input signal is an IEEE 802.11ax 80+80 MHz signal. | 21.20 |
| Ieee80211BE160 | The input signal is an IEEE 802.11be 160 MHz signal. | 25.60 |
| Ieee80211BE20 | The input signal is an IEEE 802.11be 20 MHz signal. | 25.60 |
| Ieee80211BE320 | The input signal is an IEEE 802.11be 320 MHz signal. | 25.40 |
| Ieee80211BE40 | The input signal is an IEEE 802.11be 40 MHz signal. | 25.60 |
| Ieee80211BE80 | The input signal is an IEEE 802.11be 80 MHz signal. | 25.60 |
| Ieee80211BN160 | The input signal is an IEEE 802.11bn 160 MHz signal. | 30.00 |
| Ieee80211BN20 | The input signal is an IEEE 802.11bn 20 MHz signal. | 30.00 |
| Ieee80211BN320 | The input signal is an IEEE 802.11bn 320 MHz signal. | 30.00 |
| Ieee80211BN40 | The input signal is an IEEE 802.11bn 40 MHz signal. | 30.00 |
| Ieee80211BN80 | The input signal is an IEEE 802.11bn 80 MHz signal. | 30.00 |
| Ieee80211Nac20 | The input signal is an IEEE 802.11n or 802.11ac 20 MHz signal. | — |
| Ieee80211Nac40 | The input signal is an IEEE 802.11n or 802.11ac 40 MHz signal. | — |
| Ieee80211NonHTDuplicate160 | The input signal is an IEEE 802.11 160 MHz non-HT duplicated signal. | 27.40 |
| Ieee80211NonHTDuplicate320 | The input signal is an IEEE 802.11 320 MHz non-HT duplicated signal. | 27.40 |
| Ieee80211NonHTDuplicate40 | The input signal is an IEEE 802.11 40 MHz non-HT duplicated signal. | 27.40 |
| Ieee80211NonHTDuplicate80 | The input signal is an IEEE 802.11 80 MHz non-HT duplicated signal. | 27.40 |
| ‡ This is the minimum 89600 VSA software version level needed to use this enum member. | ||
Target Platforms: Windows 11 Professional or Enterprise; Windows 10 Professional, Enterprise, or Education (64-bit)