| Visual Basic (Declaration) | |
|---|---|
Public Enum ModulationFormat Inherits System.Enum | |
| C# | |
|---|---|
public enum ModulationFormat : System.Enum | |
| C++/CLI | |
|---|---|
public enum class ModulationFormat : public System.Enum | |
| Member | Description | Minimum SW Version‡ |
|---|---|---|
| Bpsk | BPSK modulation | — |
| Custom | Custom symbol and IQ pairs defined in CustomModulation. | 27.40 |
| DvbHalfPiBpsk | DVB-S2/S2X π/2 BPSK modulation | 26.00 |
| DvbS2S2xApsk | DVB-S2/S2X APSK modulation | 26.00 |
| Psk8 | 8-PSK modulation | — |
| Qam1024 | 1024-QAM modulation | — |
| Qam16 | 16-QAM modulation | — |
| Qam256 | 256-QAM modulation | — |
| Qam64 | 64-QAM modulation | — |
| Qpsk | QPSK modulation | — |
| ‡ This is the minimum 89600 VSA software version level needed to use this enum member. | ||
Target Platforms: Windows 11 Professional or Enterprise; Windows 10 Professional, Enterprise, or Education (64-bit)