| Visual Basic (Declaration) | |
|---|---|
Public Enum PhaseTrackingMode Inherits System.Enum | |
| C# | |
|---|---|
public enum PhaseTrackingMode : System.Enum | |
| C++/CLI | |
|---|---|
public enum class PhaseTrackingMode : public System.Enum | |
| Member | Description | Minimum SW Version‡ |
|---|---|---|
| InterpolateWithPilot | InterpolateWithPilot: calculated first for the pilot symbols then interpolated over all the measurement results. | — |
| MovingAveragedOverAllSymbols | MovingAveragedOverAllSymbols: calculated first for all the result symbols and then a moving average window is used to smooth the phase offset before compensation. | — |
| Off | Off: there is no phase tracking. | — |
| ‡ This is the minimum 89600 VSA software version level needed to use this enum member. | ||
Target Platforms: Windows 11 Professional or Enterprise; Windows 10 Professional, Enterprise, or Education (64-bit)
Minimum Software Version Requirement: Keysight 89600 VSA Ver 29.00