| Visual Basic (Declaration) | |
|---|---|
Public Enum Standard Inherits System.Enum | |
| C# | |
|---|---|
public enum Standard : System.Enum | |
| C++/CLI | |
|---|---|
public enum class Standard : public System.Enum | |
| Member | Description | Minimum SW Version‡ |
|---|---|---|
| Default | Default preset with one Allocation and one FramePart. MeasurementExtension.ConfigurationMode = ConfigurationModeSelection.Advanced. | — |
| DefaultBasic | Default preset for basic mode (MeasurementExtension.ConfigurationMode = ConfigurationModeSelection.Basic). | 30.00 |
| ‡ This is the minimum 89600 VSA software version level needed to use this enum member. | ||
Target Platforms: Windows 11 Professional or Enterprise; Windows 10 Professional, Enterprise, or Education (64-bit)