Channel 1 CDP Trace Data (cdma2000/1xEV-DV)

CDP trace data provides composite and code layer Code Domain Power and Code Domain Error trace data results. Code Domain Power (CDP) is an analysis of the distribution of signal power across the set of code channels normalized to the total signal power.

CDP can be viewed as absolute power by clearing the Normalize IQ Traces check box (Analysis > cdma2000/1xEV-DV Demod Properties > Advanced tab).

Display Format

The data is shown in a multi-color format that assigns a unique color to each code layer and related active code channels. This makes it easy to visually identify and distinguish the active code channels (Walsh Code Number) for a given code layer (Walsh Code Length). The colors are also user definable (See Display Preferences).

For CDP and CDE trace data displays with separate I/Q channel trace bars, to position the Marker to the desired Code Layer/Channel bar, you must click in close proximity to the horizontal bar that indicates the value of the code channel being measured.

Available Channel 1 CDP Trace Data

CDE Composite

Inst CDE Composite

CDE Layer

Inst CDE Layer

CDP Composite

Inst CDP Composite

CDP Layer

Inst CDP Layer

CDP Code Domain Offsets

 

See Also

About Trace Data (cdma2000/1xEV-DV)

Channel 1 Trace Data

Channel 1 ChanTrace Data

Channel 1 Comp Trace Data

89600 VSA Standard Trace Data