Active Channel Threshold (cdma2000/1xEV-DV)

Default: Automatic (See cdma2000/1xEV-DV Standard Setups/Presets Table.)

Range: Manual mode: 0 to -120 dBc deciBels referenced to the carrier: A technique for expressing a power measurement in logarithmic form using the carrier power as a reference.

Active Channel Threshold allows you to toggle the active channel identification function between Automatic or Manual mode.

Automatic: The internal algorithm determines the active code channel identification automatically.

Manual: The active code channel identification is determined by the Manual threshold setting.

The Active Channel Threshold property provides a method to improve the automatic active code channel detection algorithm. Manual override is required for signals that cause incorrect active code channel identification, which will lead to incorrect composite data results.

See Also

Advanced tab (cdma2000/1xEV-DV Demod Properties)

cdma2000/1xEV-DV Demod Properties Dialog Box