cdma2000/1xEv-DV Demod Properties Dialog Box
The cdma2000/1xEV-DV Demod Properties dialog box contains parameters that configure the VSA to descramble, despread, demodulate and analyze cdma2000 modulated signals.
The cdma2000/1xEV-DV demodulator must be selected before this dialog box is available. To enable the demodulator, click
The
dialog box contains tab headings that group similar configuration parameters as follows:- Format tab: Specifies the demodulation configuration parameters. These are the parameters necessary for the VSA to lock on to and demodulate the test signal.
- Channel/Layer tab:Specifies the measurement despread channel and CDP (code domain power) code layer.
- Predefined Channels: Enables the Predefined F-PDCH Active Channels measurement mode and access to the configuration parameters. These parameters only apply when 1xEV-DV features are enabled.
- Time tab: Specifies the signal capture configuration parameters. Use these parameters to isolate a segment of the time record for further viewing and data analysis.
- Advanced: Specifies configuration parameters, which modify the default standard-compliant analysis algorithm.
See Also
Setting up a cdma2000 measurement