Mirror Frequency Spectrum (cdma2000/1xEV-DV)

Default: Cleared (See cdma2000/1xEV-DV Standard Setups/Presets Table.)

Mirror Frequency Spectrum correctly demodulates frequency spectrums that are mirrored (flipped) about the center frequency. The default frequency spectrum is not mirrored. This parameter does not change the displayed spectrum trace data.

Cleared: Does not mirror the frequency spectrum.

Selected: Mirrors the frequency spectrum about the VSA center frequency.

The display of the spectrum data will not change with this parameter. To mirror the display, clear the Mirror Frequency Spectrum check box here and select Analysis > Frequency tab > Mirror Frequency check box.

External Down Converter

When using an external down converter, specify the User Correction Spectrum "Normal" parameter and make sure the "Mirror Spectrum" parameter is not selected (Input > User Correction > Spectrum > "Normal") and use the Mirror Frequency parameter in the MeasSetup Frequency dialog box instead (MeasSetup > Frequency > Mirror Frequency).

 

 

See Also

Advanced tab (cdma2000/1xEV-DV Demod Properties)

cdma2000/1xEV-DV Demod Properties Dialog Box

Mirror Frequency (Meas Setup)