Despread Channel Walsh Code Number (cdma2000/1xEV-DV)

Default: 0 (See cdma2000/1xEV-DV Standard Setups/Presets Table.)

Range: 0 to (Walsh Code Length - 1)

Despread Channel Walsh Code Number sets the Walsh Code Number. The Despread Channel Walsh Code Number is used, along with the Despread Channel Walsh Code Length, to specify the channel used for the Chan Error Vector, Chan IQ Meas Time, Chan IQ Ref Time, Chan Mag Error, Chan Phase Error and ChanSyms/Errs trace data results. See About Chan Trace Data.

You can use the Copy Mkr to Despread Chan marker feature to automatically enter the Walsh Code Length, Walsh Code Number and IQ Branch setting.

See Also

About Chan trace data

Available Chip Rates, Symbol Rates and Spread Code Length

Channel/Layer tab (cdma2000/1xEV-DV Demod Properties)

cdma2000/1xEV-DV Demod Properties Dialog Box