Direction (cdma2000/1xEV-DV)
cdma2000/1xEV-DV Standard Setups/Presets Table.)
: (Seeselect the cdma2000/1xEV-DV channel direction. Cdma2000/1xEV-DV provides Forward link and Reverse link demodulation capabilities:
- PN 1) part number, or 2) packet number offset (also identified as "Base Station - BTS Base Transceiver Station - Although specifications differ for each system, the BTS effects radio communication with mobile stations (MS) via its respective radio access system and transmits/receives signals to/from connected radio network controllers (RNC) located along transmission routes." or "DL Down Link (forward link: from base station to cell phone) - downlink"). direction: A cdma2000/1xEV-DV channel from a base station to mobile stations. The Forward cdma2000/1xEV-DV channel contains one or more code channels that are transmitted on a cdma2000/1xEV-DV frequency assignment using a particular pilot
- MS mobile station: A station in the mobile service intended to be used while in motion or during halts at unspecified points. A mobile station (MS) is always a subscriber station (SS) unless specifically excepted otherwise in the standard." or "UL Up Link (reverse link: from cell phone to base station) - uplink"). direction: A cdma2000/1xEV-DV channel from the mobile station to the base station. From the base station’s perspective, the Reverse cdma2000/1xEV-DV channel is the sum of all mobile station transmissions on a cdma2000 frequency assignment (also identified as "Mobile Station -
See Also