Enable 1xEV-DV analysis (cdma2000/1xEV-DV)

Default: Cleared (See cdma2000/1xEV-DV Standard Setups/Presets Table.)

Enable 1xEV-DV analysisenable/disables 1xEV-DV features of cdma2000/1xEV-DV signal analysis. This allows you to analyze standard cdma2000/1xEV-DV signals and cdma2000/1xEV-DV signals with 1xEV DV. The default setting is cleared, 1xEV DV features disabled, to provide backward compatibility with non 1xEV DV cdma2000/1xEV-DV (Forward link only).

Selected:

Enable 1xEV DV features and measurement analysis. This supports the F-PDCH (forward packet data channel) and the modulation that are needed for making code domain and modulation accuracy measurements.

Cleared:

Standard cdma2000/1xEV-DV measurement analysis. 1xEV DV features and measurements are disabled.

Non-1xEV DV signals may not be measured correctly with 1xEV DV features enabled.

See Also

Format tab (cdma2000/1xEV-DV Demod Properties)

cdma2000/1xEV-DV Demod Properties Dialog Box