Available Trace Data (Custom IQ)

Measurement trace data available with Custom IQ.

Custom IQ Available Measurement Trace Data  

CCDF

IQ Meas Spec

CCDF Summary

IQ Meas Time

CDF

IQ Phase Error

Ch Frequency Response

IQ Ref Spec

Correction

IQ Ref Time

Cross Corr EVM Summary

Mag Error

Demod Bits

PDF

Eq Impulse Response

Phase Error

Error Vector Spec

Raw Main Time

Error Vector Time

Search Time **

Inst Err Vect Spec

Spectrum **

Inst IQ Meas Spec

Syms/Errs

Inst IQ Ref Spec

Time **

Inst Spectrum **

 

** based on pre-demodulated time data

Data for the Time trace data is 20% larger than demodulated data in order to include the transition region data for pulsed signals. See Result Length for more information.

For more information about other trace data such as Math and Registers, see Available Trace Data in the Reference.

See Also

89600 VSA software Standard Trace Data