Available Trace Data (Digital Demod)

Measurement trace data available with Digital Demodulation.

Digital Demodulation Available Measurement Trace Data  

Carrier Magnitude Error *

Inst IQ Ref Spec

CCDF

Inst Spectrum **

CCDF Summary

IQ Mag Error

CDF

IQ Meas Spec

Ch Frequency Response

IQ Meas Time

Correction

IQ Phase Error

Eq Impulse Response

IQ Ref Spec

Error Vector Spec

IQ Ref Time

Error Vector Time

Raw Main Time

FSK Error Time *

Search Time **

FSK Error Spectrum *

Spectrum **

FSK Measured and FSK Reference Signals *

Syms/Errs

Inst Err Vect Spec

Time **

Inst IQ Meas Spec

 

* FSK Frequency Shift Keying: A form of modulation using multiple carrier frequencies to carry the digital information. The most common is the two frequency FSK system using the two frequencies to carry the binary ones and zeros. and CPM Continuous Phase Modulation (FM Frequency Modulation) only

** based on pre-demodulated time data

Data for the Time trace data is 20% larger than demodulated data in order to include the transition region data for pulsed signals. See Result Length for more information.

For more information about other trace data such as Math and Registers, see Available Trace Data in the Reference.

See Also

89600 VSA software Standard Trace Data

Digital Demodulation Available Features