Initial Settings (DOCSIS 4.0 Downstream)

Initial Settings contains a group of parameters to automatically or manually control FFT Length, Cyclic Prefix, and PLC Start Index.

Parameter Description
Automatic

When selected, only the autodetected Profile A and NCP modulation assignments are used. Any user-specified Modulation Assignments are ignored (and the User Profiles section is grayed out).

Default: Automatic

When Automatic is selected, PLC Settings is also set to Automatic.

Manual

When selected, the FFT Length, Cyclic Prefix, and PLC Start Index parameters are manually set.

 

FFT Length Set the FFT length for the DOCSIS downstream transmission. 

Default: 4096

Range: 4096, 8192

 

Cyclic Prefix Select the cyclic prefix (or guard interval) length.

Default: 5.0 us

Range: 0.9375 us, 1.25 us, 2.5 us, 3.75 us, 5.0 us

 

PLC Start Index Set the PLC start subcarrier index.

Default: 2048

Range: 0 to 3784 (FFT Length = 4096), 0 to 7584 (FFT Length = 8192)

See Also

Format Tab

DOCSIS 4.0 Downstream Demod Properties