External Level and RF Burst Level (Gate Trigger)
The trigger can be set for these styles of trigger signals:
- External
- RF Radio Frequency: A generic term for radio-based technologies, operating between the Low Frequency range (30k Hz) and the Extra High Frequency range (300 GHz). Burst
- External 2
The trigger level that can be entered depends on the style of trigger selected, as follows:
|
Trigger style |
Default |
|---|---|
|
External |
0 V |
|
RF Burst |
-20dBm |
| External 2 | 0 V |
For information on triggering for specific measurement hardware, see Available Measurement Hardware for a link to your specific hardware.
See Also