Slope (Gate Trigger)
The trigger can be set for the following style of trigger signals. Specify a rising (positive) or falling (negative) slope.
- External
- Channel
- RF Radio Frequency: A generic term for radio-based technologies, operating between the Low Frequency range (30k Hz) and the Extra High Frequency range (300 GHz). Burst
For information on triggering for specific measurement hardware, see Available Measurement Hardware for a link to your specific hardware.
See Also