Available Features (MB-OFDM)
The following features are available with MB-OFDM Orthogonal Frequency Division Multiplexing: OFDM employs multiple overlapping radio frequency carriers, each operating at a carefully chosen frequency that is Orthogonal to the others, to produce a transmission scheme that supports higher bit rates due to parallel channel operation. OFDM is an alternative tranmission scheme to DSSS and FHSS. Demodulation:
- Standard MB-OFDM demodulation presets (Band Group 1 to 6 and Time-Frequency Codes [TFC Transport Format Combination] 1 to 10)
- IQ Meas constellation measurement data
- Auto detected format: Quadrature Phase Shift Keying (QPSK Quadrature phase shift keying) and Dual-Carrier Modulation (DCM)
- Common Pilot Error measurement data
- Mirrored frequency spectrums used to remove the effects of high-side mixing or complex conjugation mismatches in simulated data
- Hopping or non-hopping modes
- Single Band analysis
- Tone Nulling capability
See Also
Setting up a Measurement (MB-OFDM)
Demod Properties Dialog Box (MB-OFDM)