Independent SSB/BWP Measurement (5G NR/5G-Advanced)
Default: Disabled (cleared)
Independent SSB/BWP Measurement- When enabled (selected), the timing/frequency/clock error estimations and compensation are independent for SSBs and BWPs. In addition, each SSB transmission is assumed to have an independent symbol CPE (Common Phase Error). The amp/phase/timing tracking and EQ are applied to each SSB transmission separately. Enable it for a single-channel analysis of a MIMO Multiple Input, Multiple Output: A physical layer (PHY) configuration in which both transmitter and receiver use multiple antennas. signal (SSB beam sweeping). For a SISO case, it should be disabled to get a better parameter estimation resulting in better performance.
See Also