Advanced Tab (5G NR/5G-Advanced)
The tab of the 5G NR/5G-Advanced Demod Properties dialog box lets you specify advanced configuration parameters, which modify the default standard-compliant analysis algorithm.
Below is a list of tab configuration parameters (click on the parameter for more information):
- Test Mode
- ULPI Features
- SINR Report
- Tracking
- MIMO Equalizer Training
- Layer Equalizer Training
- EVM Window and Symbol Timing
- Transient Period (uplink only)
- Advanced Equalizer Config
- Signal Repetition Pattern
- Subcarrier Reference Points
- IQ Impairments
- UL Spectrum Flatness
- Error Vector Unit
- MIMO Condition Number
- Auto Set Span
- Multicarrier Filter On
- Compensate Symbol Clock Offset
- Report EVM in dB
- Extend Frequency Lock Range
- PRACH TA Relative to Trigger
See Also